GH76100

2-Jaw Parallel Grippers with Long Stroke
Series GH7000
"The strong"
- High gripping force
The high gripping force allows you to handle the heaviest workpieces in your application reliably - High moment load
The heavy-duty linear guide provides the highest possible durability for your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
10 million maintenance-free cycles (max.)
IP64
Inductive sensor
Technical Data
| Stroke per jaw | 100 [mm] |
| Nominal gripping force | 8000 [N] |
| B10d value | 10000000 |
| Weight | 37 [kg] |
| Gripping force in closing | 8000 [N] |
| Gripping force in opening | 8500 [N] |
| Closing time | 1.5 [s] |
| Opening time | 1.5 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Air volume per cycle | 3040 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Switch cam
for position sensing - Carriage with wiper
for use under extreme conditions - Gripper jaw
individual gripper finger mounting - Precise linear guide
ideal for highest transverse forces and loads double secured against twisting - Mounting block adjustable
direct sensing of the gripper jaw position - Robust, lightweight housing
Hard-coated aluminum alloy - Synchronization
via rack and pinion - Drive
two double-acting pneumatic cylinders









