Series
"The enduring"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Very short cycle times
Low-friction circular guides enable very short cycle times and, therefore, high component output for your machine - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- Spring closing C
- High-strength S
- IP30
- Magnetic field sensor
- Inductive sensor
- Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Adjustable switch cam
for position sensing - Gripper jaw
individual gripper finger mounting - Roller slide
for low wear movement sequence - Mounting block
mounting for inductive proximity switch - Drive
double-acting pneumatic cylinder - Mounting and positioning
mounting possible from several sides for versatile positioning - Sensing slot
mounting and positioning of magnetic field sensors
2-Jaw Parallel Grippers
Series GP
"The enduring"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Very short cycle times
Low-friction circular guides enable very short cycle times and, therefore, high component output for your machine - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- Spring closing C
- High-strength S
- IP30
- Magnetic field sensor
- Inductive sensor
Installation Size: GP30
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GP30-D | 5 [mm] | 94 [N] | 76 [N] |
Installation Size: GP100
Order-No. | Stroke per jaw | Gripping force in closing | Gripping force in opening | |
---|---|---|---|---|
GP100-D | 13 [mm] | 520 [N] | ||
GP100-D-99 | 13 [mm] | 450 [N] | 450 [N] | |
GP100S-D | 8 [mm] | 5250 [N] |
- Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Adjustable switch cam
for position sensing - Gripper jaw
individual gripper finger mounting - Roller slide
for low wear movement sequence - Mounting block
mounting for inductive proximity switch - Drive
double-acting pneumatic cylinder - Mounting and positioning
mounting possible from several sides for versatile positioning - Sensing slot
mounting and positioning of magnetic field sensors