GD530

3-Jaw Concentric Grippers with Long Stroke
Series GD500
"The flat"
- Reduced installation height due to horizontal drive
Reduces the interference contours for your application - Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Inductive sensor
Technical Data
| Stroke per jaw | 30 [mm] |
| Nominal gripping force | 1300 [N] |
| B10d value | 10000000 |
| Weight | 7.3 [kg] |
| Gripping force in closing | 1300 [N] |
| Gripping force in opening | 1300 [N] |
| Closing time | 0.3 [s] |
| Opening time | 0.3 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Air volume per cycle | 170 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Robust, lightweight housing
Hard-coated aluminum alloy - Removable centering sleeves
quick and economical positioning of the gripper fingers - Mounting and positioning
- Gripper jaw
ground, hardened steel individual gripper finger mounting - Precise T-Slot guide
high forces and moments capacity - Cam
synchronized jaw movement - Drive
three double-acting pneumatic cylinders - Mounting block
mounting for inductive proximity switch












