SF125-180D4-C

Flat Swivel Units
Series SF-C
"The superior"
- Up to 100% more performance than the benchmark
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Large centre bore
Reduce the interference contours in your application by placing your power supply line directly through the middle of the rotary flange - More than 100% higher radial bearing load than the benchmark
The generously scaled bearings stand for robustness and long service life and provide the highest process reliability for your application
Equipment/Options
10 million maintenance-free cycles (max.)
Powerstop end position damping
Fluid feed-through
IP64
Magnetic field sensor
Inductive sensor
Positionability - 2 positions
Adjustable swivel angle
Rotation angle 180°
Flange
End positions adjustable +/- 3
Technical Data
| Swivel angle | 180 [°] |
| Torque | 34 [Nm] |
| Pneumatic energy transfer | 4 [Quantity] |
| Swivel angle regulable +/- | 3 [°] |
| Passage bore Ø | 26 [mm] |
| Axial bearing load | 3400 [N] |
| Radial bearing load | 391 [Nm] |
| Repetition accuracy +/- | 0.01 [°] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 440 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| Weight | 9.6 [kg] |
Benefits in detail

- Two way ball bearing hollow shaft
for feedthrough cables and hoses high forces and moments capacity - Up to 8 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Adjustable end position
+/- 3° adjustable end position - Large, precise locating flange
simple tool connection - Integrated shock absorbers with spiral groove technology
adjustable end position damping heating is prevented through installation in pneumatic pressure chamber - Air flow control valve
for speed regulation (included in the delivery) - Force transfer
rack and pinion - Drive
two double-acting pneumatic cylinders high torque rating






