Industrial shock absorbers Powerstop
The series at a glance
Mini Energy – The slender
The Mini Energy provides a high rate of energy absorption when it comes to precision damping in miniature areas. Also installed in the cylinder for even greater space savings.

PRODUCT ADVANTAGES
- Highest performance in a minimal space
- Integrated oil volume reservoir
- Increased guide length

Standard Energy – The economical
The number one among standard dampers. Efficient damping at common energy absorption levels. This makes the Standard Energy series the winner in price/performance value.

PRODUCT ADVANTAGES
- Price/performance winner
- Low-vibration damping thanks to spiral groove
- Low counterforce


High Energy – The powerful
The high-end damper for the highest demands. Thanks to the spiral groove in combination with the pressure sleeve and the oil reserve, the High Energy series achieves a number of cycles that exceeds everything else on the market, with extreme energy absorption levels. All this with minimal space requirements.

PRODUCT ADVANTAGES
- For the highest demands and maximum energy absorption
- Integrated oil reserve
- Hardened and precision-ground guide
- Cycle counts that outperform everything else on the market

Adjustable Energy – The adjustable
Can the High End series be surpassed? Yes, with the new adjustable series, the high energy absorption levels can be precisely adjusted to the entire stroke. Thus, the force is reduced and the damping is even softer.

PRODUCT ADVANTAGES
- Optimally adjustable damping across the entire stroke
- Reduced supporting force — decreased load on the design
- For the highest demands and maximum energy absorption
- Hardened and precision-ground guide


Order-No. | Thread | Maximum energy absorption per stroke in continuous operation | Maximum energy absorption per hour in continuous operation | |
---|---|---|---|---|
PME04X05NHDD-B | M4 | 0.8 [J] | 2100 [J/h] | |
PME04X05NHDS-B | M4 | 0.8 [J] | 2100 [J/h] | |
PME04X05NHAD-B | M4 | 0.8 [J] | 2100 [J/h] | |
PME04X05NHAS-B | M4 | 0.8 [J] | 2100 [J/h] | |
PME04X05NMDD-B | M4 | 0.8 [J] | 2100 [J/h] | |
PME04X05NMDS-B | M4 | 0.8 [J] | 2100 [J/h] | |
PME04X05NMAD-B | M4 | 0.8 [J] | 2100 [J/h] | |
PME04X05NMAS-B | M4 | 0.8 [J] | 2100 [J/h] | |
PME05X05NHDS-B | M5 | 0.8 [J] | 2100 [J/h] | |
PME05X05NHAD-B | M5 | 0.8 [J] | 2100 [J/h] | |
PME05X05NHAS-B | M5 | 0.8 [J] | 2100 [J/h] | |
PME05X05NMDD-B | M5 | 0.8 [J] | 2100 [J/h] | |
PME05X05NMDS-B | M5 | 0.8 [J] | 2100 [J/h] | |
PME05X05NMAD-B | M5 | 0.8 [J] | 2100 [J/h] | |
PME05X05NMAS-B | M5 | 0.8 [J] | 2100 [J/h] | |
PME06X05NHDD-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NHDS-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NHAD-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NHAS-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NMDD-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NMDS-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NMAD-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NMAS-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NSDD-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NSDS-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NSAD-A | M6 | 1.8 [J] | 5000 [J/h] | |
PME06X05NSAS-A | M6 | 1.8 [J] | 5000 [J/h] | |
PSE08X10NHDD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHDS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHDK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHAD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHAS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHAK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHFD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHFS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHFK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHBS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NHBK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMDD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMDS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMDK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMAD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMAS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMAK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMFD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMFS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMFK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMBS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NMBK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSDD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSDS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSDK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSAD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSAS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSAK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSFD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSFS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSFK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSBS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NSBK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWDD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWDS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWDK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWAD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWAS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWAK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWFD-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWFS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWFK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWBS-A | M8 | 1.5 [J] | 10000 [J/h] | |
PSE08X10NWBK-A | M8 | 1.5 [J] | 10000 [J/h] | |
PHE08X10NHDD-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHDS-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHDK-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHAD-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHAS-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHAK-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHFD-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHFS-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHFK-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHBS-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NHBK-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMDD-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMDS-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMDK-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMAD-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMAS-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMAK-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMFD-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMFS-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMFK-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMBS-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NMBK-A | M8 | 4 [J] | 10000 [J/h] | |
PHE08X10NSDD-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSDS-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSDK-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSAD-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSAS-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSAK-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSFD-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSFS-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSFK-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSBS-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NSBK-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWDD-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWDS-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWDK-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWAD-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWAS-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWAK-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWFD-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWFS-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWFK-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWBS-A | M8 | 3.5 [J] | 10000 [J/h] | |
PHE08X10NWBK-A | M8 | 3.5 [J] | 10000 [J/h] | |
PAE08X10NHDD-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHDS-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHDK-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHAD-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHAS-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHAK-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHFD-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHFS-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHFK-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHBS-A | M8 | 4 [J] | 10000 [J/h] | |
PAE08X10NHBK-A | M8 | 4 [J] | 10000 [J/h] | |
PSE10X10NHDD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHDS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHDK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHAD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHAS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHAK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHFD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHFS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHFK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHBS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NHBK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMDD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMDS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMDK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMAD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMAS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMAK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMFD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMFS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMFK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMBS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NMBK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSDD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSDS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSDK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSAD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSAS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSAK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSFD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSFS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSFK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSBS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NSBK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWDD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWDS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWDK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWAD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWAS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWAK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWFD-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWFS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWFK-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWBS-A | M10 | 3 [J] | 22000 [J/h] | |
PSE10X10NWBK-A | M10 | 3 [J] | 22000 [J/h] | |
PHE10X10NHDD-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHDS-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHDK-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHAD-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHAS-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHAK-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHFD-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHFS-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHFK-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHBS-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NHBK-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMDD-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMDS-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMDK-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMAD-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMAS-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMAK-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMFD-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMFS-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMFK-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMBS-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NMBK-A | M10 | 10 [J] | 22000 [J/h] | |
PHE10X10NSDD-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSDS-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSDK-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSAD-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSAS-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSAK-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSFD-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSFS-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSFK-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSBS-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NSBK-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWDD-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWDS-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWDK-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWAD-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWAS-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWAK-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWFD-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWFS-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWFK-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWBS-A | M10 | 9 [J] | 22000 [J/h] | |
PHE10X10NWBK-A | M10 | 9 [J] | 22000 [J/h] | |
PAE10X10NHDD-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHDS-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHDK-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHAD-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHAS-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHAK-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHFD-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHFS-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHFK-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHBS-A | M10 | 10 [J] | 22000 [J/h] | |
PAE10X10NHBK-A | M10 | 10 [J] | 22000 [J/h] | |
PSE12X10NHDD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHDS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHDK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHAD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHAS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHAK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHFD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHFS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHFK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHBS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NHBK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMDD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMDS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMDK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMAD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMAS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMAK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMFD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMFS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMFK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMBS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NMBK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSDD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSDS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSDK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSAD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSAS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSAK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSFD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSFS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSFK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSBS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NSBK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWDD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWDS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWDK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWAD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWAS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWAK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWFD-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWFS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWFK-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWBS-A | M12 | 9 [J] | 33000 [J/h] | |
PSE12X10NWBK-A | M12 | 9 [J] | 33000 [J/h] | |
PHE12X10NHDD-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHDS-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHDK-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHAD-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHAS-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHAK-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHFD-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHFS-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHFK-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHBS-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NHBK-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMDD-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMDS-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMDK-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMAD-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMAS-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMAK-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMFD-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMFS-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMFK-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMBS-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NMBK-A | M12 | 18 [J] | 33000 [J/h] | |
PHE12X10NSDD-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSDS-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSDK-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSAD-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSAS-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSAK-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSFD-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSFS-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSFK-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSBS-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NSBK-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWDD-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWDS-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWDK-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWAD-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWAS-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWAK-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWFD-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWFS-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWFK-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWBS-A | M12 | 16 [J] | 33000 [J/h] | |
PHE12X10NWBK-A | M12 | 16 [J] | 33000 [J/h] | |
PAE12X10NHDD-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHDS-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHDK-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHAD-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHAS-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHAK-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHFD-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHFS-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHFK-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHBS-A | M12 | 18 [J] | 33000 [J/h] | |
PAE12X10NHBK-A | M12 | 18 [J] | 33000 [J/h] | |
PSE14X10NHDD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHDS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHDK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHAD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHAS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHAK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHFD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHFS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHFK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHBS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NHBK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMDD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMDS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMDK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMAD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMAS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMAK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMFD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMFS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMFK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMBS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NMBK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSDD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSDS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSDK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSAD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSAS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSAK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSFD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSFS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSFK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSBS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NSBK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWDD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWDS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWDK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWAD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWAS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWAK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWFD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWFS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWFK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWBS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X10NWBK-A | M14 | 20 [J] | 50000 [J/h] | |
PHE14X10NHDD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHDS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHDK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHAD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHAS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHAK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHFD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHFS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHFK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHBS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NHBK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10NMDD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMDS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMDK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMAD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMAS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMAK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMFD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMFS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMFK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMBS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NMBK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10NSDD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSDS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSDK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSAD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSAS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSAK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSFD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSFS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSFK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSBS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NSBK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10NWDD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWDS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWDK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWAD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWAS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWAK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWFD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWFS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWFK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWBS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10NWBK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LHDD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LHDS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LHDK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LHAD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LHAS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LHAK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LHFD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LHFS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LHFK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X10LMDD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LMDS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LMDK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LMAD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LMAS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LMAK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LMFD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LMFS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LMFK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X10LSDD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LSDS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LSDK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LSAD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LSAS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LSAK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LSFD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LSFS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LSFK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X10LWDD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LWDS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LWDK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LWAD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LWAS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LWAK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LWFD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LWFS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X10LWFK-A | M14 | 28 [J] | 50000 [J/h] | |
PAE14X10NHDD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHDS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHDK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHAD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHAS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHAK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHFD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHFS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHFK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHBS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10NHBK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHDD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHDS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHDK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHAD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHAS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHAK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHFD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHFS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X10LHFK-A | M14 | 34 [J] | 50000 [J/h] | |
PSE14X15NHDD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHDS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHDK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHAD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHAS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHAK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHFD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHFS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHFK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHBS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NHBK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMDD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMDS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMDK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMAD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMAS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMAK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMFD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMFS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMFK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMBS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NMBK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSDD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSDS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSDK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSAD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSAS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSAK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSFD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSFS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSFK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSBS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NSBK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWDD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWDS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWDK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWAD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWAS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWAK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWFD-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWFS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWFK-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWBS-A | M14 | 20 [J] | 50000 [J/h] | |
PSE14X15NWBK-A | M14 | 20 [J] | 50000 [J/h] | |
PHE14X15NHDD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHDS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHDK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHAD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHAS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHAK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHFD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHFS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHFK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHBS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NHBK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15NMDD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMDS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMDK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMAD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMAS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMAK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMFD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMFS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMFK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMBS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NMBK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15NSDD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSDS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSDK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSAD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSAS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSAK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSFD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSFS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSFK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSBS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NSBK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15NWDD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWDS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWDK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWAD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWAS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWAK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWFD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWFS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWFK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWBS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15NWBK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LHDD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LHDS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LHDK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LHAD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LHAS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LHAK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LHFD-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LHFS-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LHFK-A | M14 | 34 [J] | 50000 [J/h] | |
PHE14X15LMDD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LMDS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LMDK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LMAD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LMAS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LMAK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LMFD-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LMFS-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LMFK-A | M14 | 32 [J] | 50000 [J/h] | |
PHE14X15LSDD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LSDS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LSDK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LSAD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LSAS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LSAK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LSFD-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LSFS-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LSFK-A | M14 | 30 [J] | 50000 [J/h] | |
PHE14X15LWDD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LWDS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LWDK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LWAD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LWAS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LWAK-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LWFD-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LWFS-A | M14 | 28 [J] | 50000 [J/h] | |
PHE14X15LWFK-A | M14 | 28 [J] | 50000 [J/h] | |
PAE14X15NHDD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHDS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHDK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHAD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHAS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHAK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHFD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHFS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHFK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHBS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15NHBK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHDD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHDS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHDK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHAD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHAS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHAK-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHFD-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHFS-A | M14 | 34 [J] | 50000 [J/h] | |
PAE14X15LHFK-A | M14 | 34 [J] | 50000 [J/h] | |
PSE16X10NHDD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NHDS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NHDK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NHAD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NHAS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NHAK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NHFD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NHFS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NHFK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMDD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMDS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMDK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMAD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMAS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMAK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMFD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMFS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NMFK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSDD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSDS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSDK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSAD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSAS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSAK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSFD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSFS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NSFK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWDD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWDS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWDK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWAD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWAS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWAK-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWFD-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWFS-A | M16 | 20 [J] | 50000 [J/h] | |
PSE16X10NWFK-A | M16 | 20 [J] | 50000 [J/h] | |
PHE16X10NHDD-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NHDS-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NHDK-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NHAD-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NHAS-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NHAK-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NHFD-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NHFS-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NHFK-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10NMDD-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NMDS-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NMDK-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NMAD-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NMAS-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NMAK-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NMFD-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NMFS-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NMFK-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10NSDD-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NSDS-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NSDK-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NSAD-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NSAS-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NSAK-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NSFD-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NSFS-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NSFK-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10NWDD-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10NWDS-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10NWDK-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10NWAD-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10NWAS-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10NWAK-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10NWFD-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10NWFS-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10NWFK-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LHDD-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LHDS-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LHDK-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LHAD-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LHAS-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LHAK-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LHFD-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LHFS-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LHFK-A | M16 | 34 [J] | 50000 [J/h] | |
PHE16X10LMDD-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LMDS-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LMDK-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LMAD-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LMAS-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LMAK-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LMFD-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LMFS-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LMFK-A | M16 | 32 [J] | 50000 [J/h] | |
PHE16X10LSDD-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LSDS-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LSDK-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LSAD-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LSAS-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LSAK-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LSFD-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LSFS-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LSFK-A | M16 | 30 [J] | 50000 [J/h] | |
PHE16X10LWDD-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LWDS-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LWDK-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LWAD-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LWAS-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LWAK-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LWFD-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LWFS-A | M16 | 28 [J] | 50000 [J/h] | |
PHE16X10LWFK-A | M16 | 28 [J] | 50000 [J/h] | |
PAE16X10NHDD-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10NHDS-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10NHDK-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10NHAD-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10NHAS-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10NHAK-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10NHFD-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10NHFS-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10NHFK-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHDD-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHDS-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHDK-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHAD-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHAS-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHAK-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHFD-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHFS-A | M16 | 34 [J] | 50000 [J/h] | |
PAE16X10LHFK-A | M16 | 34 [J] | 50000 [J/h] | |
PSE16X15NHDD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NHDS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NHDK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NHAD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NHAS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NHAK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NHFD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NHFS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NHFK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMDD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMDS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMDK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMAD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMAS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMAK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMFD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMFS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NMFK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSDD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSDS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSDK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSAD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSAS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSAK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSFD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSFS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NSFK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWDD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWDS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWDK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWAD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWAS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWAK-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWFD-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWFS-A | M20 | 20 [J] | 50000 [J/h] | |
PSE16X15NWFK-A | M20 | 20 [J] | 50000 [J/h] | |
PHE16X15NHDD-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NHDS-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NHDK-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NHAD-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NHAS-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NHAK-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NHFD-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NHFS-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NHFK-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15NMDD-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NMDS-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NMDK-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NMAD-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NMAS-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NMAK-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NMFD-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NMFS-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NMFK-A | M20 | 32 [J] | 50000 [J/h] | |
PHE16X15NSDD-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NSDS-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NSDK-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NSAD-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NSAS-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NSAK-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NSFD-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NSFS-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NSFK-A | M20 | 30 [J] | 50000 [J/h] | |
PHE16X15NWDD-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15NWDS-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15NWDK-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15NWAD-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15NWAS-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15NWAK-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15NWFD-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15NWFS-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15NWFK-A | M20 | 28 [J] | 50000 [J/h] | |
PHE16X15LHDD-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15LHDS-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15LHDK-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15LHAD-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15LHAS-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15LHAK-A | M20 | 34 [J] | 50000 [J/h] | |
PHE16X15LHFD-A | M20 | 34 [J] | 50000 [J/h] |