GPP5004NC-00-A

2-Jaw Parallel Grippers
Series GPP5000

"The best"

  • Steel Linear Guide – 
    The superior guidance system concept

    The steel / steel guide stands for lasting precision, durability and a long service life—featuring maintenance intervals of up to 30 million gripping cycles. Benefit from these features and increase the profitability and process reliability of your machine.
  • Leakproof and corrosion protected – The universal gripper
    Suitable for virtually all ambient conditions, with a sealed guide up to IP67 and corrosion protection as standard, you are able to use this gripper universally. As a result, the range of models in your production is reduced, along with a reduction in associated storage and process costs.
  • The value promise – Consistent and without fine print
    Rely on the Zimmer Group and benefit from an exclusive 24-month warranty for your GPP and GPD5000 grippers – without restrictions, even for parts that come into contact with the workpiece and wear parts. Maximum reliability, maximum productivity – 24/7!
Equipment/Options
  • 30 million maintenance-free cycles (max.)
  • IP64
  • Protected against corrosion
  • Magnetic field sensor
  • Purged air
  • Long stroke / Spring closing
  • Steel Linear Guide
  • Cleanroom-certified
Stroke per jaw4 [mm]
Gripping force in closing280 [N]
Gripping force secured by spring min.80 [N]
Closing time0.015 [s]
Opening time0.025 [s]
Dead weight of mounted gripper finger max.0.2 [kg]
Length of the gripper fingers max.75 [mm]
Repetition accuracy +/-0.01 [mm]
Operating pressure4 ... 7 [bar]
Nominal operating pressure6 [bar]
Operating temperature-10 ... +90 [°C]
Air volume per cycle12 [cm³]
Clean room applications according to DIN EN ISO 14644-16
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP64
Protected against corrosionYes
Weight0.2 [kg]
Universal jaw aluminium
Accessories
Details
Universal jaw steel
Accessories
Details
Aluminum adjustment jaw
Accessories
Details
Steel adjustment jaw
Accessories
Details
Changeable jaw, loose-part-set
Accessories
Details
Changeable jaw, fix-part
Accessories
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Quick Exhaust Valve
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - Connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - Connector M8
Sensors and energy supply
Details
  1. Wedge hook mechanism
    Supports to absorb high forces and moments Synchronized gripper jaw movement
  2. Gripper jaw
    Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots
  3. Steel Linear Guide
    Steel in steel guide Enables use of extremely long gripper fingers
  4. Mounting block
    mounting for inductive proximity switch
  5. Integrated gripping force safety device
    Spring built into cylinder chamber as an energy store
  6. Drive
    Double-acting pneumatic rotor cylinder
  7. Mounting and positioning
    Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height
  8. Sensing slot
    mounting and positioning of magnetic field sensors
  9. Dual lip seal
    IP64 and up to IP67 (with purged air) for Protector version Prevents grease from being squeezed out, increasing service life

SERIES GPP5000 00-VERSIONS*
SERIES GPP5000 21-VERSIONS*
SERIES GPP5000 AL-VERSIONS*

*Certifications are valid for all versions only up to installation size GPP5016