Expired model GG4040SC

2-jaw radial gripper
Series GG4000

Personal data
Message
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • High-strength S
  • IP64
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
Benefits in detail
  1. Stroke adjustment screw
    Infinitely adjustable opening stroke
  2. Removable centering sleeves
    individual gripper finger mounting
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Sensing slot
    mounting and positioning of magnetic field sensors
  5. Mounting and positioning
    mounting possible from several sides for versatile positioning
  6. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  7. Position sensing
    permanent magnet for direct monitoring of piston movement
  8. Mounting block
    mounting for inductive proximity switch
  9. Sealed rotation point
    for use under extreme conditions