Tightening torques for mounting screws (ISO 4014, ISO 4017, ISO 4762)
for µ = 0,12 in Nm
| M2 | M2,5 | M3 | M4 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | |
| Strength class 8.8 | 0,4 | 0,7 | 1,3 | 3 | 5,9 | 10,1 | 24,6 | 47,8 | 83,6 | 133 | 206 |
| Strength class 10.9 | 0,5 | 1,1 | 1,9 | 4,5 | 8,6 | 14,9 | 36,1 | 70,2 | 123 | 195 | 302 |
| Strength class 12.9 | 0,6 | 1,3 | 2,3 | 5,2 | 10 | 17,4 | 42,2 | 82,2 | 144 | 229 | 354 |
Wittel, H., Muhs, D., Jannasch, D., Voßiek, J. (2009). Roloff/Matek Maschinenelemente Tabellenbuch S. 105, 19. Auflage, Wiesbaden.
Torque and preload with friction scatter | Bossard North America