ZR1080-A

Axis Compensation Modules
Series ZR1000
- Adjustable trigger sensitivity
By controlling the air pressure, you can optimally adjust the sensitivity to your application. - Integrated sensors
When deflection occurs in the Z direction, the optionally available sensor sends two teachable signals to the controller. - Pneumatic locking
After pneumatic actuation, the axis compensation is locked in a defined end position and can be subjected to high dynamic loads.
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 80 |
| Stroke in Z-axis | 10 [mm] |
| Holding force | 1500 [N] |
| Spring force | 60 ... 70 [N] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating pressure | 1 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 85 [cm³] |
| Moment of inertia around the Z-axis | 35 [kgcm²] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 1.8 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Piston position sensing
via magnetic field sensor optionally available as accessories - Robust, lightweight housing
Hard-coated aluminum alloy lowest overall height IP40 protection class in standard - Connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Locking piston
single-acting pneumatic cylinder with integrated spring locks the Z-axis - Linear guide
for highest force and moments capacity Steel/steel guide stands for lasting precision






