Autonomous mobile robot
Series Miles

- A coordinated complete system that combines hardware, software and servicing
The Zimmer Group AMR comes with all-round service. From simulation and goods flow analysis for navigation, to fully automated fleet management, including connection to your ERP system. We set up the system on your premises and provide your operating personnel with full training. To guarantee your logistics flows, our service team is always on hand afterward. - Customized concepts and designs
Meeting the different requirements in intralogistics calls for more flexible automation solutions. We will support you with modular AMR design options and respond to the individual needs of your company. - Long battery life and intelligent battery management
To guarantee uninterrupted operation wherever possible, our AMRs are fitted with state-of-the-art battery technology that guarantees 10 hours of driving time. At the same time, the charging time from 0 to 100% is under two hours. - Optional:
Automatic safety enclosure, a battery pack can be added for longer runtimes
Series features
Integration into the overall system
VDA 5050-compliant and natural navigation
Inductive charging
Up to 2,000 kg load capacity
Safety based on SICK technology
IP54
1.5 h charging time (0-100%)
User-friendly user interface
Up to 10 h running time
Up to 1.6 m/s travel speed
Comprehensive service
Commissioning
Compact design
Complete integration into the entire production process
Long-life battery with 48 V on-board voltage
Maximum availability
Modular shelving concept for different workpieces
Planning the hall and the AMR fleet using simulation
Robots with a handling weight of up to 50 kg
Voltage changer to 230 V / 400 V possible
Variant with omnidirectional drive
IP44 (IP54 on request)
IP44