TPC-AA224X152M

Profile dampers BasicStop
Series Axial Advanced
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 450 - 17,810 J
- Damping percentage: up to 65%
Technical Data
Maximum energy absorption per stroke in continuous operation | 7260 [J] |
Maximum energy absorption per hour in continuous operation | 217800 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 10165 [J] |
Stroke max. | 176 [mm] |
Height H at stroke=0 | 224 [mm] |
Diameter at stroke=0 | 152 [mm] |
Diameter at stroke=max. | 241 [mm] |
Number of steps | 2 |
Max. screw-in depth E | 20 [mm] |
Thread | M20 |
Weight | 2370 [g] |
Angle of Impact max. | 15 [°] |
LABS-compliant | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |