2-Jaw Parallel Grippers with Long Stroke
Series GEH8000

"The powerful"
- Extremely long and heavy gripper fingers possible
Despite their flat structural design, one of the features of the gripper fingers is that there are virtually no limitations when it comes to loading the machine with engine blocks or rims. - Decide for yourself!
With the standard motor or motors from another manufacturer – You decide what harmonizes the best with your system. - Dust-resistant and safe
Thanks to its IP54 rating, you can use the gripper even in harsh environmental conditions, and the redundant position hold feature in the event of a power failure ensures maximum process reliability.
Series features
5 million maintenance-free cycles (max.)
Integrated sensing
IP54
Positionable
Gripping force adjustable
unpowered; installation provided by customer
Drive with brake
Position retention via safety clamp
Profinet

- Trapezoidal threaded shaft
- Service life (lubricated)
- Roller slide
- Sealed round guide designed for harsh environmental conditions and equipped with maintenance-free plain bearing bushings
- Synchronization
- Enclosed and dust-proof; asynchronous on request
- Gripper jaw
- individual gripper finger mounting
- Gearbox
- Durable force transmission via gears
- Safety clamp
- Permanent magnet brake for position locking
- Redundancy for the holding brake in version -63
- Emergency release
- Using an Allen key
- Drive
- M1 with a Siemens servo motor and M0 without a motor
- Energy supply
- Single-cable solution for power and data transmission
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |

