GPH83100N-00-A

2-Jaw Parallel Grippers with Long Stroke
Series GPH8000
"The powerful"
- Extremely long and heavy gripper fingers possible
Despite their flat structural design, one of the features of the gripper fingers is that there are virtually no limitations where it comes to loading the machine with engine blocks or rims. - Synchronous, asynchronous and securing the workpiece
Select between synchronous or asynchronous gripper finger movement and increase process safety by using the integrated clamping element to secure the workpiece in the event of a drop in pressure - Dirt protection
Using the scrapers on the guides, you can reliably use the gripper even under the harshest conditions
Equipment/Options
5 million maintenance-free cycles (max.)
IP54
Protected against corrosion
Inductive sensor
Gripper jaws are synchronized
Technical Data
| Stroke per jaw | 100 [mm] |
| Nominal gripping force | 2000 [N] |
| Gripper jaws are synchronized | Yes |
| Gripping force in closing / opening | 2000 / 2000 [N] |
| Closing time | 0.5 [s] |
| Opening time | 0.5 [s] |
| Dead weight of mounted gripper finger max. | 35 [kg] |
| Length of the gripper fingers max. | 600 [mm] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 4 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | +5 ... +80 [°C] |
| Air volume per cycle | 714 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| B10d value | 5000000 |
| Weight | 16 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Clamping element
- Workpiece secured in the event of a drop in pressure
- Drive
- two double-acting pneumatic cylinders
- Stroke adjustment
- possible on both sides via stroke adjustment screws
- Gripper jaw
- individual gripper finger mounting
- Energy supply
- possible from several sides
- CAUTION: always operate long stroke gripper with supplied exhaust air flow control valve (speed regulation)
- Mounting block
- mounting for inductive proximity switch
- Roller slide
- sealed round guide for harsh environmental conditions
- Maintenance-free plain bearing bushes
- Synchronization
- By means of gear and rack
- Encapsulated and protected against dirt
- Also available as an asynchronous variant









