GPD5013S-IL-10-A

3-Jaw Concentric Grippers
Series GPD5000IL

"The hybrid"

  • Pneumatic drive combined with IO-Link technology
  • Up to 50% reduction in cycle times and up to 90% less compressed air usage
  • Connection over just one pneumatic line and IO-Link cable
  • Integrated valve technology, sensor technology, status display, pressure monitoring and temperature monitoring
  • Part detection down to +/- 0.05 mm for a tolerance range that can be taught for any value
  • 32 workpieces data sets can be programmed
  • Protected from corrosion and sealed in accordance with IP64
  • Up to 30 million cycles without maintenance
Equipment/Options
  • 30 million maintenance-free cycles (max.)
  • High-strength S
  • Integrated sensing
  • IP64
  • Protected against corrosion
  • Purged air
  • IO-Link
  • Integrated valve technology
ControlIO-Link
Stroke per jaw6 [mm]
Gripping force in closing8310 [N]
Gripping force in opening8600 [N]
Cycle count max.210 [cycle/min]
Dead weight of mounted gripper finger max.2.4 [kg]
Length of the gripper fingers max.185 [mm]
Repetition accuracy +/-0.01 [mm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature+5 ... +50 [°C]
Air volume per cycle230 [cm³]
Integrated valve technologyYes
Integrated position sensingYes
Voltage24 [V]
Current consumption max.0.12 [A]
CertificationsCE / UKCA / LABS / REACH / RoHS
Protection to IEC 60529IP64
Weight4.7 [kg]
PLC module Basic
Software
Details
Universal jaw aluminium
Accessories
Details
Universal jaw steel
Accessories
Details
Aluminum adjustment jaw
Accessories
Details
Steel adjustment jaw
Accessories
Details
Changeable jaw, loose-part-set
Accessories
Details
Changeable jaw, fix-part
Accessories
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Plug-in connector straight 5 m - plug, female connector M12
Sensors and energy supply
Details
Smart Communication Module
Smart Communication Module
Details
  1. Wedge hook mechanism
    high forces and moments capacity Synchronized gripper jaw movement
  2. Gripper jaw
    Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots
  3. Steel Linear Guide
    Steel in steel guide Enables use of extremely long gripper fingers
  4. Dual lip seal
    IP64 Prevents grease from being squeezed out, increasing service life
  5. Integrated gripping force safety device
    Spring built into cylinder chamber as an energy store
  6. Mounting and positioning
    Alternatively, on several sides for customized mounting
  7. Position sensing
    integrated Hallsensor
  8. Integrated valve technology
    Activation of the gripper by means of a compressed air supply
  9. Integrated control module
    Single-cable solution via IO-Link Pressure, temperature, position and other parameters are readable