GU2

Rubber Jaw Liners
Series GU
- Available in different versions
- Rubber jaw with baseplate made of aluminum
Technical Data
| Resistance DIN53504 min. | 10 [N/mm²] |
| Material | NBR |
| Color | Black |
| Operating temperature max. | 120 [°C] |
| Shore hardness | 65 +/- 3 |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.05 [kg] |