ADS5025-02

pressure piece
Series ADS
- ADS pressure piece
You hit the limit stop of the pressure piece when picking up the workpiece. When depositing the workpiece or opening the gripper, the workpiece is fed into a clamping chuck or similar intake via the pretensioned spring.
Technical Data
Design | pressure piece |
Total spring force max. | 191 [N] |
Total spring force min. | 85 [N] |
Weight | 0.86 [kg] |
Stroke | 10 [mm] |
Compatible with installation size | GPD5025 |
Suitable for gripper version | C / O |