ZVFA-MF-P3

Vacuum filter element
Series ZVFA
Technical Data
| Design | Vacuum filter element |
| Installation size | ZVFA-MF |
| Filter material | Polyester |
| Filter rate | 5 [μm] |
| Weight | 0.94 [kg] |
| Compatible with | ZVF-MF-03-P |
| Certifications | LABS / REACH / RoHS |