VE23-B

Separators
Series VE
- Mechanical forced control
Guarantees process reliability for your application since only one workpiece can be separated and guided through at a time - Decide for yourself!
Sensing via magnetic field sensors or inductive proximity switches: Unlike the benchmark, you are free to choose! - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor
Technical Data
Stroke per tapped rod | 60 [mm] |
Force in extend | 220 [N] |
Force in retract | 170 [N] |
Self locking mechanism | mechanical |
Cycle count | 0.15 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 83 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 1.5 [kg] |
Accessory
Benefits in detail

- Square guide
rugged, high forces and moments capacity - Tapped rod
hardened steel - Mounting
individual seperator finger mounting - Locking
integrated, mechanical locking - Energy supply
possible from several sides - Drive
two double-acting pneumatic cylinders - Permanent magnet
installed in piston area - Sensing
groove for positioning of the magnetic field sensor