MSF34N-D2

Flat Swivel Units
Series MSF

"The unique"

  • Decide for yourself!
    Flange connection or journal shaft, with or without shock absorbers: The multitude of variants ensure you always find what you need
  • Flat structure
    Thanks to the reverse double piston drive, the unit can work in operations requiring flat conditions. This is how you can build your application to save more space
  • Infinitely adjustable swivel angle
    Become flexible and unique with the completely adjustable swivel angle that also reduces set up times
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Elastomer end position damping
  • Fluid feed-through
  • IP41
  • Magnetic field sensor
  • Positionability - 2 positions
  • Adjustable swivel angle
  • Flange
  • Adjustable swivel angle
Swivel angle90 / 180 [°]
Torque0.3 [Nm]
End position damping byElastomer
Tool holder viaFlange
Repetition accuracy +/-0.07 [°]
Pneumatic energy transfer2 [Quantity]
Axial bearing load215 [N]
Radial bearing load5.5 [Nm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle 90°3 [cm³]
Air volume per cycle 180°6 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP41
Weight0.22 [kg]
Straight Fittings - Barb Style Connection
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - Connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - Connector M12
Sensors and energy supply
Details
  1. Air flow control valve
    for speed regulation included in scope of delivery
  2. Robust, lightweight housing
    Hard-coated aluminum alloy
  3. Mounting and positioning
    mounting possible from several sides for versatile positioning
  4. Tool intake
    with shaft extension or flange available
  5. Force transfer
    rack and pinion
  6. Up to 2 way integrated air feed-through
    for hoseless air transfer hose package does not have to be pivoted
  7. Sensing slot
    mounting and positioning of magnetic field sensors
  8. Integrated shock absorbers with spiral groove technology
    adjustable end position damping