DEV06

Quick Exhaust Valve
Series DEV
- For higher piston speeds for cylinders
- To bring about quick-action ventilation, the valve must be installed as close to the cylinder's air connection as possible
Technical Data
| Outside-Ø for hose | 6 [mm] |
| Operating pressure max. | 10 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | -5 ... +50 [°C] |
| Flow in the case of aeration | 250 [Nl/min] |
| Flow in the case of ventilation | 500 [Nl/min] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.015 [kg] |