ADP-80-000024-A

Comfort APPs
- Adaptation of our handling technology and the MATCH end-of-arm ecosystem to a wide range of robots
- Full control directly on the teach pendant
- Manual control and pre-defined programming functions
- The gripper is configured on a laptop with the HMI software
- This software is compatible with CRX Fanuc robots
- This software can be used with an SCM-C (master gateway) and an SCM-F (MATCH robot module with RS485 interface)
Technical Data
Control | IO-Link |
Robot series | CRX |
Description | Comfort App for Fanuc CRX GuideZ for laptops |
Robot controller | R-30iB Plus |
Robot manufacturer | FANUC |
Version | Software, documentation |
Included in SCM | No |
Gripper configuration on | Laptop |
Description / Connection diagram
Description:
IO-Link
- SCM-C manufacturer-independent, ready to connect (suitable SCM-C: SCM-C-00-00-A)
- SCM-F LWR50F-09-03-A (only compatible with ADP-80-00024-A)
- Comfort app – gripper configuration on your laptop – ADP-80-000009-A (industrial robot)
- Comfort app – gripper configuration on your laptop – ADP-80-0000024-A (CRX robot – SCM-C/-F compatible)
- Zimmer Group HMI (program for Windows PC)
I/O
- Comfort app – gripper configuration on your robot – ADP-80-000025-A
Connection diagram: