MCM-EC-00-00-A

Master Communication Module
Series MCM
- All Zimmer Group IO-Link components can be used, regardless of the structure of the existing robot / system base
- No complex cable routing through the robot or system (slip rings, contact elements etc. not required)
- No source of error due to moving data cable (mechanical obstacle, broken wire) wearing part eliminated
- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- 8 advanced grippers, 16 basic grippers or 16 digital devices
- Industrial design
- IP67 certified
- Secure and reliable communication thanks to redundant signals and a maximum packet data error rate of 10-⁹
Equipment/Options
UL approval
Technical Data
| Control | EtherCAT |
| Number of grippers, max. | 16 |
| IO-Link class | Class A/B |
| IO-Link version | 1.1 |
| Frequency range | 2.4 [GHz] |
| Antenna | SMA screw connector |
| Number of antennas | 3 [piece] |
| Voltage | 24 [V] |
| Supply voltage | 18 ... 32 [V DC] |
| Supported transmission protocol | COM 3 |
| Mounting options | Screw mounting |
| Operating temperature | -25 ... +70 [°C] |
| Certifications | UL / CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP67 |
| Weight | 227 [g] |
Certificates
Japan MIC TigoMaster 2TH - CT241-0008t2-01
Reach TigoMaster 2TH Certificate of Compliance
RoHS TigoMaster 2TH Certificate of Compliance
EU (CE) TigoMaster 2TH - CT241-0008t2-01
FCC TigoMaster 2TH - CT241-0008t2-01


