HF125-002-001

Motor spindle
Series HF125-002
- Rated power S1: 9 kW
- Rated torque S1: 7.3 Nm
- Max. speed: 24,000 1/min
- Liquid cooling
- IO-Link ready
- Designed as unit carrier
- Adapted for use in an angle head, for example
- Hybrid bearings used for maximum performance
- Ideal for processing wood, plastics, lightweight metal
Equipment
Speed monitoring
Conus cleanig of tool fixation
Labyrinth seal
Sealing air
Controllable air connectors
Tool fixation monitoring
Automatic tool change
Options
Aggregate interface
Vector controlled / feedback
Acceleration sensor
Robot change unit
Equipment/Options
IO-Link
Technical Data
| Nominal output S1 | 9 [kW] |
| Rated torque S1 | 7.3 [Nm] |
| Maximum speed | 24000 |
| Nominal speed | 11.75 |
| Nominal current S1 | 20 [A] |
| Tool interface | HSK-F63 |
| Motor technology | Asynchronous |
| Number of poles | 4 |
| Release unit | pneumatic |
| Cooling | Liquid |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 13 [kg] |