SPN138E4SD-B

SPN Zero-Point Clamping System
Series Standard
"The economical"
- Concentration on the basic functions
- Locking by means of clamping segments
- PLUS connection
- Rustproof – tempered stainless steel
- Two integrated rotation locks
- Optional automatic seal
Equipment/Options
Torque support
Stainless steel
Form fit
Hardened
Pins compatible with reference system
Low height
PLUS connection
Pneumatic
Repeatability
Tubeless connection
Automatic seal
Technical Data
| Holding force max. | M12/M16 |
| Operating pressure | 4 ... 7 [bar] |
| Pull-in force | 12 [kN] |
| Pull-in force with PLUS connection | 24 [kN] |
| Operating temperature | -10 ... +70 [°C] |
| Rotation prevention | Yes |
| PLUS connection | Yes |
| Air cleaning | No |
| Contact monitoring | No |
| Contact seal | Yes |
| Repetition accuracy | 0.005 [mm] |
| Material | Tempered stainless steel |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 3.1 [kg] |
Benefits in detail

- Housing
- Clamping pin
- Cover
- Clamp dog
- Clamping segments
- Spring package
- Torque support/rotation lock



