E100-08-065
Self-closing device
Series Silento Porta 100
Technical Data
| Mass to be braked | 120 [kg] |
| Operating direction | Inward closing |
| Free-run | No |
| Technology | Defined Comfort |
| Total length max. | 350 [mm] |
| SCU housing color | Gray RAL7035 |
| SCU locking lever color | Gray RAL7035 |
| SCU Ø drilled holes | 4.2 [mm] |
| SCU width | 16.4 [mm] |
| SCU height | 27 [mm] |
| SCU locking lever design | Type S |
Downloads
PDF datasheet
Download