E050-08-135

Self-closing device
Series Silento Universale
Technical Data
Mass to be braked | 50 [kg] |
Operating direction | Inward closing |
Free-run | Yes |
Free-run length | 5 [mm] |
Technology | Defined Comfort |
Total length max. | 237 [mm] |
SCU housing color | Gray RAL7035 |
SCU locking lever color | Gray RAL7036 |
SCU Ø drilled holes | 4.2 [mm] |
SCU width | 12 [mm] |
SCU height | 17.3 [mm] |
SCU locking lever design | Type A |
Downloads
PDF datasheet
Download