Login

Suction cups
Series SP

  • Range of applications
    Rough, highly textured surfaces, such as corrugated metal and wood, etc...
  • Special features
    Highly adjustable sealing face Robust and strong with aluminium carrier plate NBR knobbed surface to absorb lateral forces