SR/SK series
Suction cups
Series SR
Range of applications
Even, slightly curved and open surfaces
Special features
Inner core allows suction to act on perforated surfaces Recommended perforation diameter max. 70% of inner core