ZB30-WS-18M

Bellows suction cup
Series ZB
- Diameter: 5 mm–150 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Available in a wide range of diameters
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
Diameter | 30 [mm] |
Material | Silicone food-safe |
Fixing thread | G1/8" external |
Lifting force vertical at -20 kPa | 1.22 [kg] |
Lifting force vertical at -60 kPa | 2.24 [kg] |
Lifting force vertical at -90 kPa | 2.42 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Translucent white |
Operating temperature | -70 ... +200 [°C] |
Volume | 10 [cm³] |
Weight | 0.012 [kg] |
Downloads
PDF datasheet
Download