ZB8-N

Bellows suction cup
Series ZB
- Diameter: 5 mm–150 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Available in a wide range of diameters
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
Diameter | 8 [mm] |
Material | NBR |
Lifting force vertical at -20 kPa | 0.08 [kg] |
Lifting force vertical at -60 kPa | 0.16 [kg] |
Lifting force vertical at -90 kPa | 0.25 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Black |
Operating temperature | -20 ... +110 [°C] |
Volume | 0.15 [cm³] |
Weight | 0.001 [kg] |
Downloads
PDF datasheet
Download