ZF150-S

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 150 [mm] |
| Material | Silicone |
| Lifting force parallel at -20 kPa | 250.25 [N] |
| Lifting force parallel at -60 kPa | 600.57 [N] |
| Lifting force parallel at -90 kPa | 800.79 [N] |
| Lifting force vertical at -20 kPa | 300.28 [N] |
| Lifting force vertical at -60 kPa | 850.82 [N] |
| Lifting force vertical at -90 kPa | 1101.07 [N] |
| Lifting force parallel at -20 kPa | 25.51 [kg] |
| Lifting force parallel at -60 kPa | 61.22 [kg] |
| Lifting force parallel at -90 kPa | 81.63 [kg] |
| Lifting force vertical at -20 kPa | 30.61 [kg] |
| Lifting force vertical at -60 kPa | 86.73 [kg] |
| Lifting force vertical at -90 kPa | 112.24 [kg] |
| Shore hardness | 55 |
| Suction cup shape | round |
| Color | Red |
| Operating temperature | -70 ... +200 [°C] |
| Volume | 160 [cm³] |
| Weight | 0.33 [kg] |