ZF200-S-12F

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 200 [mm] |
| Material | Silicone |
| Fixing thread | G1/2" internal |
| Lifting force parallel at -20 kPa | 38.3 [kg] |
| Lifting force parallel at -60 kPa | 96.9 [kg] |
| Lifting force parallel -90 kPa | 137.5 [kg] |
| Lifting force vertical at -20 kPa | 76.53 [kg] |
| Lifting force vertical at -60 kPa | 193.87 [kg] |
| Lifting force vertical at -90 kPa | 275.51 [kg] |
| Shore hardness | 55 |
| Suction cup shape | round |
| Color | Red |
| Operating temperature | -70 ... +200 [°C] |
| Volume | 460 [cm³] |
| Approvals | LABS / REACH / RoHS |
| Weight | 1.28 [kg] |