ZF30-PU-M5F18M

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
Diameter | 30 [mm] |
Material | Polyurethan |
Fixing thread | M5 internal - G1/8" external |
Lifting force parallel at -20 kPa | 1.12 [kg] |
Lifting force parallel at -60 kPa | 1.63 [kg] |
Lifting force parallel -90 kPa | 2.04 [kg] |
Lifting force vertical at -20 kPa | 1.22 [kg] |
Lifting force vertical at -60 kPa | 2.55 [kg] |
Lifting force vertical at -90 kPa | 3.16 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 2 [cm³] |
Weight | 0.005 [kg] |
Downloads
PDF datasheet
Download