ZF40-S

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
Diameter | 40 [mm] |
Material | Silicone |
Lifting force parallel at -20 kPa | 1.53 [kg] |
Lifting force parallel at -60 kPa | 2.55 [kg] |
Lifting force parallel -90 kPa | 3.06 [kg] |
Lifting force vertical at -20 kPa | 2.04 [kg] |
Lifting force vertical at -60 kPa | 4.08 [kg] |
Lifting force vertical at -90 kPa | 5.1 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Red |
Operating temperature | -70 ... +200 [°C] |
Volume | 4.8 [cm³] |
Weight | 0.006 [kg] |
Downloads
PDF datasheet
Download