ZS300-E

Sealing foam suction cup
Series ZS
- Dimensions: 30x80 mm
- Diameter: 35 mm–400 mm
- Outstanding characteristics
- For handling rough, uneven and highly structured surfaces
- Seal edge made of highly compliant EPDM material
- Application areas
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 300 [mm] |
| Material | EPDM |
| Lifting force vertical at -20 kPa | 1601.58 [N] |
| Lifting force vertical at -60 kPa | 4304.33 [N] |
| Lifting force vertical at -90 kPa | 6406.52 [N] |
| Lifting force vertical at -20 kPa | 163.26 [kg] |
| Lifting force vertical at -60 kPa | 438.77 [kg] |
| Lifting force vertical at -90 kPa | 653.06 [kg] |
| Shore hardness | 40 |
| Suction cup shape | round |
| Color | Black |
| Operating temperature | 0 ... +150 [°C] |
| Weight | 2.6 [kg] |