ZLC-M5F-08-SE

Level compensator
Series ZLC
- Flexible use for all requirements
- Variants with internal or external spring available
- Available with rotation lock
Technical Data
| Connection type | Thread |
| Fixing thread | M5 internal |
| Stroke | 8 [mm] |
| Fixing thread | M10X1 |
| Number of hex nuts | 2 |
| Nut wrench size | 14 [mm] |
| Vacuum connection | M5 inside |
| Vacuum connection position | Lateral |
| Spring position | External |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.015 [kg] |