ZVF-IF-04-05

Vacuum filter
Series ZVF
- Can also be used universally in external applications
- Filter elements are quick and easy to change
- Various sizes available
Technical Data
Connection type | Push-In |
Vacuum connection | 4 mm |
Filter type | Inline |
Filter material | Polyester |
Filter rate | 20 [μm] |
Filter surface | 5.5 [mm²] |
Internal filter volume | 4 [cm³] |
Operating temperature | 0 ... +60 [°C] |
Weight | 0.004 [kg] |