ZVF-IF-08-12

Vacuum filter
Series ZVF
- Can also be used universally in external applications
- Filter elements are quick and easy to change
- Various sizes available
Technical Data
Connection type | Push-In |
Vacuum connection | 8 mm |
Filter type | Inline |
Filter material | Polyester |
Filter rate | 10 [μm] |
Filter surface | 12.5 [mm²] |
Operating temperature | 0 ... +60 [°C] |
Weight | 0.04 [kg] |