ZVF-MF-02F-P

Vacuum filter
Series ZVF
- Can be used universally
- Filter elements can be replaced quickly and easily
- Various sizes available
Technical Data
| Connection type | Thread |
| Vacuum connection | G2″ female |
| Filter type | Mega |
| Filter material | Polyester |
| Filter rate | 5 [μm] |
| Internal filter volume | 6500 [cm³] |
| Operating temperature | -26 ... +104 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 4.9 [kg] |