VIP8
Legacy Product
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
Vacuum generator
Series VIP
Technical Data
Vacuum output at 4 bar | 90 [%] |
Air consumption per min. | 126 [l norm] |
Vacuum volume | 320 [l norm/min.] |
Operating pressure | 4 ... 7 [bar] |
Noise level (free-running) | 65 [db(A)] |
Noise level (suction) | 50 [db(A)] |
Operating temperature | -20 ... +80 [°C] |
A | G1/2" |
Dimension B | 67 [mm] |
Dimension C | 29 [mm] |
Dimension D | 182 [mm] |
Dimension E | 34 [mm] |
Weight | 0.7 [kg] |
Downloads
PDF datasheet
Download