Bag gripper
Series BAG1000
- Synchronous, pneumatically operated jaw movement and force conservation keep the bag centered and ensure a long service life
- Large drive cylinders for fast cycle times of up to 20 cycles per minute, depending on the robot and travel distance
- Optional functions such as hold-down equipment, intermediate layer handling and pallet handling
- Special forks for foodstuffs or for hazardous/chemical materials
- Palletizing and depalletizing software for Yaskawa/ABB robots available
Series features
IP54
Pneumatic
External gripping
Gripper jaws are synchronized
Gripping force safety device for pressure maintenance
Pneumatic