WTR2000-161705-A

Tire gripper for finished tires
Series WTR2000
Technical Data
| Workpiece | PCR tires |
| Workpiece weight max. | 45 [kg] |
| Stroke per jaw | 250 [mm] |
| Type of drive | electrical |
| Included in delivery | Gearbox |
| Connection | Balancer, crane, portal, robot |
| Control | Customized |
| Connection | Customized |
| Handling principle | Grasp |
| Movement type of the gripper | all degrees of freedom |
| Guide type | Sliding guide |
| Gripper type | Form fit |
| Gripping points | External diameter |
| Gripper jaws are synchronized | Yes |
| Pneumatic interface | Customized |
| Query type part available | Customized |
| Arrangement of the workpieces | Stack |
| Number of workpieces in the gripper | 4 |
| Interface to the workpiece | Steel jaw |
| Outside diameter min. | 450 [mm] |
| Outside diameter max. | 900 [mm] |
| Workpiece height | 2000 [mm] |
| Gathering workpieces | one direction |
| Certifications | LABS / REACH / RoHS |