Tire gripper for green tires
Series WTR1000

  • Dynamic, strong, and robust ready-to-mount gripper on gantry or robot for tire blank handling
  • Lightweight, modular industry-standard gripper provides flexibility and ease of use
  • A secure and balanced grip reduces the risk of tire deformations
  • Sensor mounting to verify the presence of the tire
  • Can handle a wide range of tire diameters
  • Useful for green tire handling in various applications in tire building and curing areas
  • Workpiece contact parts are made of stainless steel
  1. Robot flange
  2. Drive
    • AC servo motor
  3. Gripper jaw
    • hardened steel