Interfaces

- Passive distributor for signal exchange
- Use for simple interface communication
- Control of external devices, such as conveyor belts
- Exchange of signals, such as the “Part present” sensing of the MATCH storage
- When selecting the MATCH storage, this option must also be ordered
- The option consists of two passive distributors
- 16 slots
- 8 inputs / 8 outputs
- Connection type: M8 socket, metal
- Number of poles: 3