Control system

  • Intuitive operation
    The innovative web-based user interface can be operated from anywhere in a short space of time.
  • No programming knowledge necessary
    All procedures can be configured intuitively using simple gestures on the UI. The system automatically checks which function blocks fit together.
  • Wide selection of robots
    The system can control a large number of common robot manufacturers and types.
  • Expandable
    The Zimmer Group's entire product portfolio is available as an option.
  • Simulation via digital twin
    New procedures can be tested in advance from anywhere in an integrated simulation.
  • Short commissioning time
    The first cycle is ready in less than 30 minutes after switching on.
  • Store
    All available functions can be used directly from the integrated store. The store in the system grows with each new component.
  • Expandable for experienced programmers
    Experienced programmers have the opportunity to go deeper. This means that the system can be expanded to include every conceivable function and interface.
  • Always up to date
    On request, the device always receives the latest updates and can therefore benefit from all newly developed functions.
  • Collaborative or cooperative
    Whether human or machine, the flexibility of the robots means that both worlds can be served.