CRX-10iA/L

Robot
Series CRX
- 8 years maintenance-free
- Safe stop on contact (in cobot mode)
- Hand guidance (during teaching)
- Suitable for a wide range of tasks and applications
Equipment/Options
IP67
Max. TCP of up to 2.0 m/s
Possibility to use cobot skills
Technical Data
| Robot manufacturer | FANUC |
| Robot series | CRX |
| Load capacity | 10 [kg] |
| Range | 1418 [mm] |