Robots
Universal Robots
Robot
Series URe
Flexible automation
Short changeover times
Series features
Accuracy 0.02 mm
Accuracy 0.03 mm
Max. TCP of up to 1.0 m/s
Possibility to use cobot skills
Reach up to 1,300 mm
Reach up to 500 mm
Reach up to 850 mm
Overview