Component reference
High-performance handling of heavy components
Components | Mechanical and plant engineering
Task & Solution
Handling large, heavy components requires more than just force - it requires precision, stability and a fully integrated solution. The FANUC Europe M-950iA in combination with a system solution of two GH6000 grippers offers just that. This combination ensures controlled, reliable movements and maximum performance in demanding applications. The GH6000 2-jaw parallel grippers are designed for high forces and long gripping distances - robust enough for the toughest applications with long life and trouble-free operation.