Component reference
Laser welding cell
Gripper | Components
          Task & Solution
        
The combination of RoboFlex B.V., YASKAWA robots and our innovative GPD5000 gripper series takes automation to a new level. Discover how RoboFlex B.V. performs fast and precise laser welding without thermal deformation and with minimal post-processing. Our 3-jaw centric gripper guarantees lasting precision, durability and a long service life with maintenance intervals of up to 30 million gripping cycles! This leak-proof and corrosion-protected universal gripper works in any environment and is ideal for such laser welding cells.
        Highlights and technical data
      
30 million maintenance-free cycles (max.)
Protected against corrosion
High-strength
      Built-in standard components