Component reference
Disk mounting
Tool changer | Components | Mechanical and plant engineering | Glass

Tool Changers
Series WWR

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
1. Werkzeugwechsler

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
Task & Solution
Automatic assembly of sheaves for cable car cabins
Built-in standard components
Werkzeugwechsler
Serie WWR